Die cut arc flash danger label, 4.00" x 4.00" (101.6mm x 101.6mm), danger header, polyester adhesive, red header and black/white, 500 labels/roll, 3" core.
Product Type | Die Cut Label |
Legend | DANGER |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 0 |
Maximum Operating Temperature (°C) | 0 |
Maximum Operating Temperature (°F) | 0 |
Standards Met | RoHS Compliant |
Number of Labels | 500 |
Overall Height (In.) | 4 |
Overall Height (mm) | 101.6 |
Overall Width (In.) | 4 |
Overall Width (mm) | 101.6 |
Color | Red/Black/White |
UPC | 07498380950 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3338 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | THERMAL TRANSFER BLANK ARC FLASH LABELS | English |