Die cut arc flash warning label, 4.00" x 6.00" (101.6mm x 152.4mm), warning header, polyester adhesive, orange header and black/white, 100 labels/roll, 1 roll/package.
Note | For use with TDP printers. Includes black WARNING header on orange background. |
Product Type | Component Label |
Color | White |
Legend | WARNING |
Material | Polyester |
Finish/Coating | Adhesive-Coated |
Printer Type | Thermal Transfer |
Standards Met | RoHS Compliant/Meets DIN 40050-9, IP69K for washdown applications/UL969 recognized, File # MH14979; cUL recognized, C22.2 No. 0.15.01, File # MH14979 |
Number of Labels | 100 |
Overall Height (In.) | 4 |
Overall Height (mm) | 101.6 |
Overall Width (In.) | 6 |
Overall Width (mm) | 152.4 |
Label Application | Safety & Facility Identification |
Label Property | Aggressive Adhesive, Washdown Resistant |
Environment | Indoor/Outdoor |
UPC | 07498344869 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0835 |
Std. Ctn. Qty. | 4 |
Std. Ctn. Volume (cf) | 0.3338 |
Product Bulletins | Arc Flash Labeling Solutions | English | |
Data Sheets | High Tack Thermal Transfer Printable Polyester Film Technical Data Sheet GMY4-HT | English | |
Part Drawings | THERMAL TRANSFER BLANK ARC FLASH LABELS | English | |
Application Guides | Identification Solutions for Harsh Environments - D-IDAG01--WW-ENG | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) | |
Line Cards | Thermal Transfer Labels Linecard IDLC10--SA-ENG | English |