C400X600AY1

Custom Die Cut

Thermal transfer printable safety label, 4.00" x 6.00" (101.6mm x 152.4 mm), safety first header, polyester adhesive, green/white, 100 labels/roll, 1 roll/package.

Specifications

Material

Polyester Adhesive

Color

White/Green

Height (In.)

4.00

Height (mm)

101.6

Width (In.)

6.00

Width (mm)

152.4

Header

SAFETY FIRST

Labels Per Roll

100

Legend

Blank No Legend

Overall Size W x H (In.)

4.00 x 6.00

Type

Die Cut Label

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302811

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1028

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.4113

Resources

Catalog Cut Sheets

C400X600YX1 Product Page

US English

Part Drawings

THERMAL TRANSFER BLANK ARC FLASH LABELS

US English

Related Products