PCV-120/208CY

Voltage Marker

Voltage marker, 2.25" W x 0.50" H, '120/208 Volts' (legend), vinyl, black/orange, 18 marker/card, 5 cards/package.

Specifications

Note

PCV-120/208CY replaces PCV-120/208C

Material

Vinyl

Color

Black/Orange

Height (In.)

0.50

Height (mm)

12.7

Length (In.)

2.25

Width (In.)

2.25

Width (mm)

57.2

Legend

120/208 Volts

Overall Size W x H (In.)

2.25 x 0.50

Part Features

Highly visible colors and headers

Pipe / Conduit O.D. Range (In.)

1.25 and under

Pipe / Conduit O.D. Range (mm)

31.8 and under

Type

Voltage Markers

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498342512

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

PCV-***CY Voltage and Fiber Optic Markers

US English

Related Products