PCV-2300AY

Voltage Marker

Voltage marker, 9.0" W x 2.25" H, '2300 Volts' (legend), vinyl, black/orange, 1 marker/card, 5 cards/package.

Specifications

Note

PCV-2300AY replaces PCV-2300A

Material

Vinyl

Color

Black/Orange

Height (In.)

2.25

Height (mm)

57.2

Width (In.)

9.00

Width (mm)

228.6

Legend

2300 Volts

Overall Size W x H (In.)

9.00 x 2.25

Part Features

Highly visible colors and headers

Pipe / Conduit O.D. Range (In.)

3.00 and over

Pipe / Conduit O.D. Range (mm)

76.2 and over

Type

Voltage Markers

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498342746

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0157

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1571

Resources

Catalog Cut Sheets

Voltage and Fiber Optic Markers

US English

Part Drawings

PCV´s Voltage and Fiber Optic Markers

US English

Related Products