PCV-24VDCBY

Voltage Marker

Voltage marker, 4.5" W x 1.13" H, '24V DC' (legend), vinyl, black/orange, 4/card, 5 cards/package.

Specifications

Material

Vinyl

Color

Black/Orange

Height (In.)

1.13

Height (mm)

28.7

Width (In.)

4.50

Width (mm)

114.3

Legend

24 Volts DC

Overall Size W x H (In.)

4.50 x 1.13

Pipe / Conduit O.D. Range (In.)

1.25 - 3.00

Pipe / Conduit O.D. Range (mm)

31.8 - 76.2

Type

Voltage Markers

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498341837

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

PCV´s Voltage and Fiber Optic Markers

US English

Related Products