PCV-4160CY

Voltage Marker

Voltage marker, 2.25" W x 0.50" H, '4160 Volts' (legend), vinyl, black/orange, 18 marker/card, 5 cards/package.

Specifications

Note

PCV-4160CY replaces PCV-4160C

Material

Vinyl

Color

Black/Orange

Height (In.)

0.50

Height (mm)

12.7

Length (In.)

2.25

Width (In.)

2.25

Width (mm)

57.2

Legend

4160 Volts

Overall Size W x H (In.)

2.25 x 0.50

Part Features

Highly visible colors and headers

Pipe / Conduit O.D. Range (In.)

1.25 and under

Pipe / Conduit O.D. Range (mm)

31.8 and under

Type

Voltage Markers

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498342971

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Catalog Cut Sheets

Voltage and Fiber Optic Markers

US English

Catalogs

Safety Solutions Catalog

US English

Part Drawings

PCV-***CY Voltage and Fiber Optic Markers

US English

Related Products