PCV-480RY

Voltage Marker

Voltage marker, 8.0" W x 8.0" H, '480 Volts' (legend), snap-on non-adhesive vinyl, black/orange, 1pc/package.

Specifications

Note

PCV-480RY replaces PCV-480R

Material

Snap-on Non-Adhesive Vinyl

Color

Black/Orange

Height (In.)

8.00

Height (mm)

203.2

Width (In.)

8.00

Width (mm)

203.2

Legend

480 Volts

Overall Size W x H (In.)

8.00 x 8.00

Part Features

Highly visible colors and headers

Pipe / Conduit O.D. Range (In.)

0.75 - 2.25

Pipe / Conduit O.D. Range (mm)

19.1 - 57.2

Type

Voltage Markers

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498342998

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0074

Std. Ctn. Qty.

25

Std. Ctn. Volume (cf)

0.1860

Resources

Part Drawings

PCV-____Y Pipe Markers

US English

Catalog Cut Sheets

PCV-120RY Product Page

US English

Related Products