PCVB-440Y

Voltage Marker

Voltage marker book, '440 Volts' (legend), vinyl, black/orange, 3 markers/page, 30 markers/book.

Specifications

Note

PCVB-440Y replaces PCVB-440

Material

Vinyl

Color

Black/Orange

Height (In.)

1.50

Height (mm)

38.1

Length (In.)

3.25

Width (In.)

3.25

Width (mm)

82.6

Legend

440 Volts

Markers Per Book

30

Markers Per Page

3

Overall Size W x H (In.)

3.25 x 1.50

Part Features

Indoor rated, economical general purpose material, excellent ashesion properties when applied to a clean, dry surface.

Type

Voltage Marker Book

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498343007

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0044

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0443

Resources

Catalog Cut Sheets

PCVB-110Y Product Page

US English

Part Drawings

Voltage Marker Book Part Drawing

US English

Related Products