Note |
PCV-ESAY replaces PCV-ESA |
Material |
Vinyl |
Color |
Black/Orange |
Height (In.) |
2.25 |
Height (mm) |
57.2 |
Width (In.) |
9.00 |
Width (mm) |
228.6 |
Legend |
Emergency Service |
Overall Size W x H (In.) |
9.00 x 2.25 |
Part Features |
Highly visible colors and headers |
Pipe / Conduit O.D. Range (In.) |
3.00 and over |
Pipe / Conduit O.D. Range (mm) |
76.2 and over |
Type |
Voltage Markers |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
5 |
UPC |
07498343012 |
Std. Pkg. Qty. |
5 |
Std. Pkg. Volume (cf) |
0.0175 |
Std. Ctn. Qty. |
50 |
Std. Ctn. Volume (cf) |
0.1755 |
Part Drawings |
PCV´s Voltage and Fiber Optic Markers |
US English |
|
Catalog Cut Sheets |
Voltage and Fiber Optic Markers |
US English |