PCV-FAAY

Voltage Marker

Voltage marker, 9.0" W x 2.25" H, 'Fire Alarm' (legend), vinyl, black/orange, 1 marker/card, 5 cards/package.

Specifications

Material

Vinyl

Legend

Fire Alarm

Note

PCV-FAAY replaces PCV-FAA

Overall Height (In.)

2.25

Overall Height (mm)

57.2

Overall Width (In.)

9

Overall Width (mm)

228.6

Color

Black/Orange

Overall Size W x H (In.)

9.00 x 2.25

Part Features

Highly visible colors and headers

Pipe / Conduit O.D. Range (In.)

3.00 and over

Pipe / Conduit O.D. Range (mm)

76.2 and over

Type

Voltage Markers

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498343015

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

PCV´s Voltage and Fiber Optic Markers

US English

Catalog Cut Sheets

Voltage and Fiber Optic Markers

US English

Related Products