Voltage marker, 9.0" W x 2.25" H, 'Fiber optic cable' (legend), vinyl, black/orange, 1 marker/card, 5 cards/package.

Specifications

Material Snap-on Non-Adhesive Vinyl
Legend Fiber Optic Cable
Note PCV-FOCAY replaces PCV-FOCA
Overall Height (In.) 2.25
Overall Height (mm) 57.2
Overall Width (In.) 9
Overall Width (mm) 228.6
Color Black/Orange
Length (In.) 9.00
Overall Size W x H (In.) 9.00 x 2.25
Part Features Highly visible colors and headers
Pipe / Conduit O.D. Range (In.) 3.00 and over
Pipe / Conduit O.D. Range (mm) 76.2 and over
Type Fiber Optic Markers
RoHS Compliancy Status Compliant
Min. Order Qty. 5

Packaging Detail

UPC 07498343020
Std. Pkg. Qty. 5
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1750

Resources

Part Drawings PCV´s Voltage and Fiber Optic Markers US English
Catalog Cut Sheets Voltage and Fiber Optic Markers US English