PCV-FOCBY

Voltage Marker

Voltage marker, 4.5" W x 1.13" H, 'Fiber optic cable' (legend), vinyl, black/orange, 4/card, 5 cards/package.

Specifications

Material

Vinyl

Legend

Fiber Optic Cable

Note

PCV-FOCBY replaces PCV-FOCB

Overall Height (In.)

1.13

Overall Height (mm)

28.6

Overall Width (In.)

4.5

Overall Width (mm)

114.3

Color

Black/Orange

Length (mm)

28.6

Overall Size W x H (In.)

4.50 x 1.13

Part Features

Highly visible colors and headers

Pipe / Conduit O.D. Range (In.)

1.25 - 3.00

Pipe / Conduit O.D. Range (mm)

31.8 - 76.2

Type

Fiber Optic Markers

RoHS Compliancy Status

Compliant

Min. Order Qty.

5

Packaging Details

UPC

07498343021

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1750

Resources

Part Drawings

PCV´s Voltage and Fiber Optic Markers

US English

Catalog Cut Sheets

Voltage and Fiber Optic Markers

US English

Related Products