Voltage marker, 8.0" W x 8.0" H, 'Fiber optic' (legend), snap-on non-adhesive vinyl, black/orange, 1pc/package.

Specifications

Material Snap-on Non-Adhesive Vinyl
Legend Fiber Optic
Note PCV-FORY replaces PCV-FOR
Overall Height (In.) 8
Overall Height (mm) 203.2
Overall Width (In.) 8
Overall Width (mm) 203.2
Color Black/Orange
Length (mm) 12.7
Overall Size W x H (In.) 8.00 x 8.00
Part Features Highly visible colors and headers
Pipe / Conduit O.D. Range (In.) 0.75 - 2.25
Pipe / Conduit O.D. Range (mm) 19.1 - 57.2
Type Fiber Optic Markers
RoHS Compliancy Status Compliant
Min. Order Qty. 1

Packaging Detail

UPC 07498343025
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0074
Std. Ctn. Qty. 25
Std. Ctn. Volume (cf) 0.1860

Resources

Part Drawings PCV-____Y Pipe Markers US English
Catalog Cut Sheets PCV-120RY Product Page US English