Voltage marker, 9.0" W x 2.25" H, 'Main' (legend), vinyl, black/orange, 1 marker/card, 5 cards/package.

Specifications

Material Vinyl
Legend Main
Note PCV-MAINAY replaces PCV-MAINA
Overall Height (In.) 2.25
Overall Height (mm) 57.2
Overall Width (In.) 9
Overall Width (mm) 228.6
Color Black/Orange
Overall Size W x H (In.) 9.00 x 2.25
Pipe / Conduit O.D. Range (In.) 3.00 and over
Pipe / Conduit O.D. Range (mm) 76.2 and over
Type Voltage Markers

Packaging Detail

UPC 07498343026
Std. Pkg. Qty. 5
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1750

Resources

Part Drawings PCV´s Voltage and Fiber Optic Markers English
Catalog Cut Sheets Voltage and Fiber Optic Markers English