Voltage marker, 2.25" W x .0.50" H, 'Main' (legend), vinyl, black/orange, 18 marker/card, 5 cards/package.

Specifications

Material Vinyl
Legend Main
Note PCV-MAINCY replaces PCV-MAINC
Overall Height (In.) 0.5
Overall Height (mm) 12.7
Overall Width (In.) 2.25
Overall Width (mm) 57.2
Color Black/Orange
Overall Size W x H (In.) 2.25 x 0.50
Pipe / Conduit O.D. Range (In.) 1.25 and under
Pipe / Conduit O.D. Range (mm) 31.8 and under
Type Voltage Markers

Packaging Detail

UPC 07498343028
Std. Pkg. Qty. 5
Std. Pkg. Volume (cf) 0.0172
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1717

Resources

Catalog Cut Sheets Voltage and Fiber Optic Markers English
Part Drawings PCV-***CY Voltage and Fiber Optic Markers English