Voltage marker, 4.5" W x 1.13" H, 'Telephone' (legend), vinyl, black/orange, 4/card, 5 cards/package.

Specifications

Material Vinyl
Legend Telephone
Note PCV-TELEBY replaces PCV-TELEB
Overall Height (In.) 1.13
Overall Height (mm) 28.7
Overall Width (In.) 4.5
Overall Width (mm) 114.3
Color Black/Orange
Overall Size W x H (In.) 4.50 x 1.13
Pipe / Conduit O.D. Range (In.) 1.25 - 3.00
Pipe / Conduit O.D. Range (mm) 31.8 - 76.2
Type Voltage Markers

Packaging Detail

UPC 07498343030
Std. Pkg. Qty. 5
Std. Pkg. Volume (cf) 0.0161
Std. Ctn. Qty. 50
Std. Ctn. Volume (cf) 0.1609

Resources

Catalog Cut Sheets Voltage and Fiber Optic Markers English
Part Drawings PCV´s Voltage and Fiber Optic Markers English