Write-on label on card, 1.5" W x 0.63" H, blank (legend), vinyl cloth, white, 14 markers/card, 25 cards/package.

Specifications

Material Vinyl Cloth
Legend BLANK
Overall Height (In.) 0.63
Overall Height (mm) 16
Overall Width (In.) 1.5
Overall Width (mm) 38.1
Color White
Number of Markers per Card 14
Overall Size W x H (In.) 1.50 x 0.63
Overall Size W x H (mm) 38.1 x 16.0
RoHS Compliancy Status Compliant
Min. Order Qty. 25

Packaging Detail

UPC 07498394829
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0141
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0566

Resources

Catalog Cut Sheets PCWL-BL Product Page US English
Part Drawings PCWL-*** Part Drawing US English