Write-on label on card, 1.5" W x 0.63" H, 'Calibration' (legend), vinyl cloth, green/white, 14 markers/card, 25 cards/package.

Specifications

Material Vinyl Cloth
Legend CALIBRATION
Overall Height (In.) 0.63
Overall Height (mm) 16
Overall Width (In.) 1.5
Overall Width (mm) 38.1
Color Green/White
Number of Markers per Card 14
Overall Size W x H (In.) 1.50 x 0.63
Overall Size W x H (mm) 38.1 x 16.0
RoHS Compliancy Status Compliant
Min. Order Qty. 25

Packaging Detail

UPC 07498394824
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0146
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0586

Resources

Part Drawings PCWL-*** Part Drawing US English
Catalog Cut Sheets PCWL-BL Product Page US English