Write-on label on card, 1.5" W x 0.63" H, 'Calibration' (legend), vinyl cloth, dark green/white, 14 markers/card, 25 cards/package.

Specifications

Material Vinyl Cloth
Legend CALIBRATION
Overall Height (In.) 0.63
Overall Height (mm) 16
Overall Width (In.) 1.5
Overall Width (mm) 38.1
Color Green/White
Number of Markers per Card 14
Overall Size W x H (In.) 1.50 x 0.63
Overall Size W x H (mm) 38.1 x 16.0

Packaging Detail

UPC 07498353196
Std. Pkg. Qty. 25
Std. Pkg. Volume (cf) 0.0146
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0586

Resources

Catalog Cut Sheet - PCWL-BL Product Page English
Technical References Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 English
Technical References Part Drawings - PDF - C10658 English