PCWL-REJ

Quality Label

Write-on label on card, 1.5" W x 0.63" H, 'Rejected' (legend), vinyl cloth, red/white, 14 markers/card, 25 cards/package.

Specifications

Material

Vinyl Cloth

Legend

REJECTED

Overall Height (In.)

0.63

Overall Height (mm)

16

Overall Width (In.)

1.5

Overall Width (mm)

38.1

Color

Red/White

Number of Markers per Card

14

Overall Size W x H (In.)

1.50 x 0.63

Overall Size W x H (mm)

38.1 x 16.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498394817

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0146

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0586

Resources

Catalog Cut Sheets

PCWL-BL Product Page

US English

Part Drawings

PCWL-*** Part Drawing

US English

Related Products