obsolete

PEIP-A-12Y

Inspection plate, 0.59" marker diameter, '12' (legend), destructible vinyl adhesive, 10 markers/card, 10 card/package.

Specifications

Color

White/Orange

Diameter (mm)

15.0

Freight Class Code

N/A

Height (mm)

NA

Legend

12

Marker Diameter (In.)

0.59

Marker Diameter (mm)

15.0

Markers Per Card

10

Material

Destructible Vinyl

Overall Size W x H (In.)

.59 Diameter

Year

2012

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498331985

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0079

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0793

Related Products