PEIP-A-17Y

Inspection Label

Inspection plate, 0.59" marker diameter, '2017' (legend), destructible vinyl adhesive, 10 markers/card, 10 card/package.

Specifications

Color

White/Orange

Diameter (mm)

15.0

Height (In.)

1.00

Height (mm)

25.4

Legend

2017

Marker Diameter (In.)

0.59

Marker Diameter (mm)

15.0

Markers Per Card

10

Material

Destructible Vinyl

Product Type

Inspection Label

Width (mm)

190.5

Year

2017

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498303845

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0083

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0832

Resources

Part Drawings

PEIP Write-On Marker Label SFPEIP-A-XXY--ENG

US English

Related Products