obsolete

PEIP-C-12-DY

Inspection plate, 1.18" marker diameter, '2012 thru 2017' (legend), destructible vinyl adhesive, yellow/black, 5 markers/card, 10 card/package.

Specifications

Material

Destructible Vinyl

Color

Black/Yellow

Height (In.)

1.50

Height (mm)

38.1

Width (In.)

1.18

Width (mm)

30.0

Color (Legend/Background)

Black/Yellow

Diameter (mm)

30.0

Legend

2012 Thru 2017

Marker Diameter (In.)

1.18

Markers Per Card

5

Signs Per Card

5

Year

2012

RoHS Compliancy Status

Compliant

Min. Order Qty.

10.0000

Packaging Details

UPC

07498362458

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.1329

Related Products