obsolete

PEIP-C-13-DY

Inspection plate, 1.18" marker diameter, '2013 thru 2018' (legend), destructible vinyl adhesive, yellow/black, 5 markers/card, 10 card/package.

Specifications

Color

Black/Yellow

Color (Legend/Background)

Black/Yellow

Diameter (mm)

30.0

Header

Inspection Plate

Height (In.)

1.50

Height (mm)

38.1

Legend

2013 Thru 2018

Marker Diameter (In.)

1.18

Markers Per Card

5

Material

Vinyl

Year

2013

RoHS Compliancy Status

Compliant

Min. Order Qty.

10.0000

Packaging Details

UPC

07498304404

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.1329

Related Products