obsolete

PEIP-D-13Y

Inspection plate, 1.38" marker diameter, '2013' (legend), destructible vinyl adhesive, 5 markers/card, 10 card/package.

Specifications

Color

White/Purple

Height (mm)

38.1

Legend

2013

Marker Diameter (In.)

1.38

Marker Diameter (mm)

35.0

Markers Per Card

5

Material

Destructible Vinyl

Year

2013

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498332274

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Related Products