PESC-H-E

Symbol

Electrical symbol on card, 0.51" x 0.51" (13.00mm x 13.00mm) marker size, earth (ground) symbol, vinyl cloth, black/yellow, 68 markers/card, 10 cards/package.

Specifications

Product Type

Symbol

Material

Vinyl Cloth

Legend

EARTH (GROUND)

Overall Height (In.)

0.51

Overall Height (mm)

13

Color

Black/Yellow

Length (In.)

0.51

Number of Markers per Card

68

Overall Size W x H (In.)

0.51 x 0.51

Overall Size W x H (mm)

12.9 x 12.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498369154

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0087

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.1749

Resources

Catalog Cut Sheets

0305 Product Page

US English

Part Drawings

PESC-*-** Part Drawing

US English

Related Products