PESC-H-EC

Symbol

Electrical symbol on card, 0.51" x 0.51" (13.00mm x 13.00mm) marker size, safety function symbol, vinyl cloth, black/yellow, 68 markers/card, 10 cards/package.

Specifications

Product Type

Symbol

Material

Vinyl Cloth

Legend

SAFETY FUNCTION

Overall Height (In.)

0.51

Overall Height (mm)

13

Color

Black/Yellow

Length (In.)

0.51

Number of Markers per Card

68

Overall Size W x H (In.)

0.51 x 0.51

Overall Size W x H (mm)

12.9 x 12.9

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498364829

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0092

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.1850

Resources

Catalog Cut Sheets

0305 Product Page

US English

Part Drawings

PESC-*-** Part Drawing

US English

Related Products