Electrical symbol on card, 0.51" x 0.51" (13.00mm x 13.00mm) marker size, static sensitive device - handling precautions required symbol, vinyl cloth, black/yellow, 68 markers/card, 10 cards/package.

Specifications

Product Type Symbol
Material Vinyl Cloth
Legend STATIC SENSITIVE DEVICE - HANDLING PRECAUTIONS REQUIRED
Overall Height (In.) 0.51
Overall Height (mm) 13
Color Black/Yellow
Number of Markers per Card 68
Overall Size W x H (In.) 0.51 x 0.51
Overall Size W x H (mm) 12.9 x 12.9
RoHS Compliancy Status Compliant
Min. Order Qty. 10

Packaging Detail

UPC 07498369155
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.1749

Resources

Part Drawings PESC-*-** Part Drawing US English
Catalog Cut Sheets 0305 Product Page US English