PESC-J-AT

Symbol

Electrical symbol on card, 0.75" x 0.75" (19.00mm x 19.00mm) marker size, warning of dangerous electrical voltage symbol, vinyl cloth, black/yellow, 36 markers/card, 10 cards/package.

Specifications

Product Type

Symbol

Material

Vinyl Cloth

Legend

WARNING OF DANGEROUS ELECTRICAL VOLTAGE

Overall Height (In.)

0.75

Overall Height (mm)

19.1

Color

Black/Yellow

Number of Markers per Card

36

Overall Size W x H (In.)

0.75 x 0.75

Overall Size W x H (mm)

19.1 x 19.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498369163

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1749

Resources

Catalog Cut Sheets

0305 Product Page

US English

Part Drawings

PESC-*-** Part Drawing

US English

Related Products