Electrical symbol on card, 0.75" x 0.75" (19.00mm x 19.00mm) marker size, static sensitive device - handling precautions requiered symbol, vinyl cloth, black/yellow, 36 markers/card, 10 cards/package.

Specifications

Product Type Symbol
Material Vinyl Cloth
Legend STATIC SENSITIVE DEVICE - HANDLING PRECAUTIONS REQUIRED
Overall Height (In.) 0.75
Overall Height (mm) 19.1
Color Black/Yellow
Number of Markers per Card 36
Overall Size W x H (In.) 0.75 x 0.75
Overall Size W x H (mm) 19.1 x 19.1

Packaging Detail

UPC 07498369167
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.1749

Resources

Technical References Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4 English
Technical References Part Drawings - PDF - C10747 English
Technical References Catalog Cut Sheet - 0305 Product Page English