PESG-B-1

ISO Labels

ISO pictogram, 0.98" (25.0mm) marker diameter, unplug equipment before opening symbol, vinyl adhesive, white/blue, 10 marker/card, 10 cards/package.

Specifications

Material

Vinyl Adhesive

Color

White/Blue

Diameter (mm)

25.0

Height (mm)

63.5

Label Style

Round Shaped Label

Legend

UNPLUG EQUIPMENT BEFORE OPENING Symbol

Marker Diameter (In.)

0.98

Marker Diameter (mm)

25.0

Markers Per Card

10

Product Type

ISO Labels

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343058

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0080

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.0799

Resources

Part Drawings

PESG-B-1 Part Drawing

US English

Related Products