PESG-C-2

ISO Labels

ISO pictogram, 1.97" (50.0mm) marker diameter, eye protection must be worn symbol, vinyl adhesive, white/blue, 5 marker/card, 10 cards/package.

Specifications

Product Type

ISO Labels

Material

Vinyl Adhesive

Legend

EYE PROTECTION MUST BE WORN Symbol

Overall Height (mm)

102

Color

White/Blue

Label Style

Round Shaped Label

Marker Diameter (In.)

1.97

Marker Diameter (mm)

50.0

Number of Markers per Card

5

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498374792

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

PESG-C-* PART DRAWING

US English

Related Products