obsolete

PESG-E-3

ISO Labels

ISO pictogram, 7.87" (200.0mm) marker diameter, head protection must be worn symbol, vinyl adhesive, white/blue, 1 marker/card, 10 cards/package.

Specifications

Material

Vinyl Adhesive

Color

White/Blue

Height (mm)

229.0

Label Style

Round Shaped Label

Legend

HEAD PROTECTION MUST BE WORN Symbol

Marker Diameter (In.)

7.87

Marker Diameter (mm)

200.0

Markers Per Card

1

Product Type

ISO Labels

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498375135

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.4055

Resources

Part Drawings

PESG-E-* PART DRAWING

US English

Related Products