Conductor identification label, 0.49" (12.50mm) marker diameter, CE symbol, polyester adhesive, black/white, 20 labels/card, 10 cards/package. Dotted line represents cut line and will not show on label.

Specifications

Legend CE Symbol
Legend Color Black
Background Color White
Environment Indoor/Outdoor
Material Polyester Adhesive
Minimum Operating Temperature (°F) -40
Minimum Operating Temperature (°C) -40
Maximum Operating Temperature (°C) 121
Maximum Operating Temperature (°F) 250
Standards Met RoHS Compliant
Number of Labels 20
Overall Height (In.) 1.5
Overall Height (mm) 38.1
Overall Width (In.) 6.75
Overall Width (mm) 171.45
Diameter (mm) 12.44
Diameter (In.) 0.49
Pricing Category 1 ID
Pricing Category 2 ID2
Pricing Category 3 ID2B

Packaging Detail

UPC 07498357456
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0068
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0676

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings Part Drawing - PDF - C10628(PESS-A) English
Technical References Preprinted Laminated Polyester Film English
Catalog Cut Sheets PESS-A-CE Product Page English