Conductor identification label, 0.49" (12.50mm) marker diameter, Earth (ground) symbol, polyester adhesive, black/white, 20 labels/card, 10 cards/package. Dotted line represents cut line and will not show on label.

Specifications

Material Polyester Adhesive
Legend EARTH (GROUND) Symbol
Overall Height (mm) 38.1
Diameter (mm) 12.5
Color Black/White
Label Style Round Shaped Label
Marker Diameter (In.) 0.49
Marker Diameter (mm) 12.5
Meaning Earth
Number of Markers per Card 20
Overall Size W x H (In.) 1.50 x 6.75
Type Symbol
RoHS Compliancy Status Compliant
Min. Order Qty. 10

Packaging Detail

UPC 07498343206
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0068
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0676

Resources

Catalog Cut Sheets PESS-A-CE Product Page US English
Part Drawings PESS-A-** US English