PESS-A-PE

Conductor Labels

Conductor identification label, 0.49" (12.50mm) marker diameter, protective conductor - 'PE' (legend), polyester adhesive, black/green/yellow, 20 labels/card, 10 cards/package.

Specifications

Material

Polyester Adhesive

Legend

PROTECTIVE CONDUCTOR - PE Symbol

Overall Height (mm)

38.1

Diameter (mm)

12.5

Color

Black/Green/Yellow

Label Style

Round Shaped Label

Marker Diameter (In.)

0.49

Marker Diameter (mm)

12.5

Meaning

Protective Conductor

Number of Markers per Card

20

Overall Size W x H (In.)

1.50 x 6.75

Type

Symbol

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343227

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1850

Resources

Catalog Cut Sheets

PESS-A-CE Product Page

US English

Part Drawings

PESS-A-**

US English

Related Products