Conductor identification label, 0.49" (12.50mm) marker diameter, safety function symbol, polyester adhesive, black/white, 20 labels/card, 10 cards/package. Dotted line represents cut line and will not show on label.

Specifications

Material Polyester Adhesive
Legend SAFETY FUNCTION Symbol
Overall Height (mm) 38.1
Diameter (mm) 12.5
Color Black/White
Label Style Round Shaped Label
Marker Diameter (In.) 0.49
Marker Diameter (mm) 12.5
Meaning Safety Function
Number of Markers per Card 20
Overall Size W x H (In.) 1.50 x 6.75
Type Symbol
RoHS Compliancy Status Compliant
Min. Order Qty. 10

Packaging Detail

UPC 07498343237
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0077
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.0771

Resources

Part Drawings PESS-A-** US English
Catalog Cut Sheets PESS-A-CE Product Page US English