Conductor identification label, 0.63" (16mm) marker diameter, Earth (ground) symbol, polyester adhesive, black/white, 20 labels/card, 10 cards/package. Dotted line represents cut line and will not show on label.

Specifications

Material Polyester Adhesive
Legend EARTH (GROUND) Symbol
Overall Height (mm) 50.8
Diameter (mm) 16
Color Black/White
Label Style Round Shaped Label
Marker Diameter (In.) 0.63
Marker Diameter (mm) 16.0
Meaning Earth
Number of Markers per Card 20
Overall Size W x H (In.) 2.00 x 8.25
Type Symbol

Packaging Detail

UPC 07498343249
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0185
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.1850

Resources

Catalog Cut Sheets PESS-A-CE Product Page English
Catalog Cut Sheets Part Drawing - PDF - C10714(PESS-B) English