PESS-B-L3

Conductor Labels

Conductor identification label, 0.63" (16mm) marker diameter, outer conductor 3- 'L3' (legend), polyester adhesive, white/black, 20 labels/card, 10 cards/package.

Specifications

Material

Polyester Adhesive

Color

White/Black

Diameter (mm)

16.0

Height (mm)

50.8

Label Style

Round Shaped Label

Legend

OUTER CONDUCTOR 3 - L3 Symbol

Marker Diameter (In.)

0.63

Marker Diameter (mm)

16.0

Markers Per Card

20

Overall Size W x H (In.)

2.00 x 8.25

Type

Symbol

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343262

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0133

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

PESS-B-**

US English

Catalog Cut Sheets

PESS-A-CE Product Page

US English

Related Products