Conductor identification label, 0.63" (16mm) marker diameter, neutral conductor 'N' (legend), polyester adhesive, white/blue, 20 labels/card, 10 cards/package.

Specifications

Material Polyester Adhesive
Legend NEUTRAL CONDUCTOR - N Symbol
Overall Height (mm) 50.8
Diameter (mm) 16
Color White/Blue
Label Style Round Shaped Label
Marker Diameter (In.) 0.63
Marker Diameter (mm) 16.0
Meaning Alternating Current Neutral Conductor
Number of Markers per Card 20
Overall Size W x H (In.) 2.00 x 8.25
Type Symbol

Packaging Detail

UPC 07498343265
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.1755

Resources

Catalog Cut Sheets PESS-A-CE Product Page English
Catalog Cut Sheets Part Drawing - PDF - C10714(PESS-B) English