PESS-C-CE

Conductor Labels

Conductor identification label, 0.79" (20mm) marker diameter, CE symbol, polyester adhesive, black/white, 10 labels/card, 10 cards/package.

Specifications

Material

Polyester Adhesive

Legend

CE Symbol

Overall Height (mm)

50.8

Diameter (mm)

20

Color

Black/White

Label Style

Round Shaped Label

Marker Diameter (In.)

0.79

Marker Diameter (mm)

20.0

Meaning

Certified

Number of Markers per Card

10

Overall Size W x H (In.)

2.00 x 5.00

Type

Symbol

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498357458

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1755

Resources

Catalog Cut Sheets

PESS-A-CE Product Page

US English

Part Drawings

PESS-C-**

US English

Related Products