Conductor identification label, 0.79" (20mm) marker diameter, outer conductor 2- 'L2' (legend), polyester adhesive, white/black, 10 labels/card, 10 cards/package.
Product Type | Conductor Label |
Legend | OUTER CONDUCTOR 2 – L2 |
Legend Color | White |
Background Color | Black |
Environment | Indoor/Outdoor |
Material | Polyester Adhesive |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 121 |
Maximum Operating Temperature (°F) | 250 |
Standards Met | RoHS Compliant |
Number of Labels | 10 |
Overall Height (In.) | 1.5 |
Overall Height (mm) | 38.1 |
Overall Width (In.) | 6.75 |
Overall Width (mm) | 171.45 |
Diameter (In.) | 0.79 |
Diameter (mm) | 20.06 |
Legend Meaning | OUTER CONDUCTOR 2 – L2 |
UPC | 07498343304 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0133 |
Std. Ctn. Qty. | 100 |
Std. Ctn. Volume (cf) | 0.1329 |
Catalog Cut Sheets | PESS-A-CE Product Page | English | |
Part Drawings | Part Drawing - PDF - C10715(PESS-C) | English |