Conductor identification label, 0.79" (20mm) marker diameter, neutral conductor 'N' (legend), polyester adhesive, white/blue, 10 labels/card, 10 cards/package.

Specifications

Material Polyester Adhesive
Legend NEUTRAL CONDUCTOR - N Symbol
Overall Height (mm) 50.8
Diameter (mm) 20
Color White/Blue
Label Style Round Shaped Label
Marker Diameter (In.) 0.79
Marker Diameter (mm) 20.0
Meaning Alternating Current Neutral Conductor
Number of Markers per Card 10
Overall Size W x H (In.) 2.00 x 5.00
Type Symbol
RoHS Compliancy Status Compliant
Min. Order Qty. 10

Packaging Detail

UPC 07498343308
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0133
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.1329

Resources

Part Drawings PESS-C-** US English
Catalog Cut Sheets PESS-A-CE Product Page US English