PESS-D-ES

Conductor Labels

Conductor identification label, 0.98" (25mm) marker diameter, Earth (ground) symbol, polyester adhesive, black/white, 10 labels/card, 10 cards/package. Dotted line represents cut line and will not show on label.

Specifications

Material

Polyester Adhesive

Legend

EARTH (GROUND) Symbol

Overall Height (mm)

76.2

Color

Black/White

Label Style

Round Shaped Label

Marker Diameter (In.)

0.98

Marker Diameter (mm)

25.0

Meaning

Earth

Number of Markers per Card

10

Overall Size W x H (In.)

3.00 x 6.00

Type

Symbol

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343335

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1662

Resources

Part Drawings

PESS-D-**

US English

Catalog Cut Sheets

PESS-A-CE Product Page

US English

Related Products