PESS-D-L1

Conductor Labels

Conductor identification label, 0.98" (25mm) marker diameter, outer conductor - 'L1' (legend), polyester adhesive, white/black, 10 labels/card, 10 cards/package.

Specifications

Material

Polyester Adhesive

Color

White/Black

Height (mm)

76.2

Label Style

Round Shaped Label

Legend

OUTER CONDUCTOR - L1 Symbol

Marker Diameter (In.)

0.98

Marker Diameter (mm)

25.0

Markers Per Card

10

Meaning

Alternating Current Outer Conductor 1

Overall Size W x H (In.)

3.00 x 6.00

Type

Symbol

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343346

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

100

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

PESS-D-**

US English

Catalog Cut Sheets

PESS-A-CE Product Page

US English

Related Products