Conductor identification label, 1.24" (31.5mm) marker diameter, CE symbol, polyester adhesive, black/white, 10 labels/card, 10 cards/package. Dotted line represents cut line and will not show on label.

Specifications

Material Polyester Adhesive
Legend CE Symbol
Overall Height (mm) 76.2
Color Black/White
Label Style Round Shaped Label
Marker Diameter (In.) 1.24
Marker Diameter (mm) 31.5
Meaning Certified
Number of Markers per Card 10
Overall Size W x H (In.) 3.00 x 7.00
Type Symbol
RoHS Compliancy Status Compliant
Min. Order Qty. 10

Packaging Detail

UPC 07498357460
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0133
Std. Ctn. Qty. 100
Std. Ctn. Volume (cf) 0.1329

Resources

Part Drawings PESS-E-** US English
Catalog Cut Sheets PESS-A-CE Product Page US English