PESW-A-8Y

ISO Labels

ISO warning symbol, 0.50" (13.0mm) triangle width, caution - laser beam symbol, vinyl adhesive, black/yellow, 10 markers/card, 10 cards/package.

Specifications

Note

PESW-A-8Y replaces PESW-A-8

Material

Vinyl Adhesive

Color

Black/Yellow

Height (In.)

0.41

Height (mm)

10.4

Label Style

Triangle Shaped Label

Legend

CAUTION - LASER BEAM

Markers Per Card

10

Product Type

ISO Labels

Triangle Width (In.)

.50

Triangle Width (mm)

13.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343073

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0036

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.0729

Resources

Catalog Cut Sheets

PESW-A-1Y Product Page

US English

Part Drawings

PESW-_-*Y Part Drawing

US English

Related Products