PESW-AA-11Y

ISO Labels

ISO warning symbol, 0.30" (8.0mm) triangle width, warning of static sensitive device symbol, vinyl adhesive, black/yellow,80 markers/card, 10 cards/package.

Specifications

Note

PESW-AA-11Y replaces PESW-AA-11

Material

Vinyl Adhesive

Color

Black/Yellow

Height (In.)

0.41

Height (mm)

10.4

Label Style

Triangle Shaped Label

Legend

Warning of static sensitive device

Markers Per Card

80

Product Type

ISO Labels

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343081

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0066

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.1329

Resources

Part Drawings

PESW-AA-11Y PART DRAWING

US English

Related Products