PESW-B-8Y

ISO Labels

ISO warning symbol, 1.00" (25.4mm) triangle width, caution - laser beam symbol, vinyl adhesive, black/yellow, 10 markers/card, 10 cards/package.

Specifications

Note

PESW-B-8Y replaces PESW-B-8

Material

Vinyl Adhesive

Color

Black/Yellow

Height (In.)

0.79

Height (mm)

19.9

Label Style

Triangle Shaped Label

Legend

CAUTION - LASER BEAM

Markers Per Card

10

Product Type

ISO Labels

Triangle Width (In.)

1.00

Triangle Width (mm)

25.4

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498343097

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0034

Std. Ctn. Qty.

200

Std. Ctn. Volume (cf)

0.0676

Resources

Part Drawings

PESW-_-*Y Part Drawing

US English

Catalog Cut Sheets

PESW-A-1Y Product Page

US English

Related Products